UK Product Handbook 2026 - Volume 2

Steam traps Bimetallic

8

Materials

11

6

10

9

3

8 4 1

7

2 12 13

14

No.

Part Body

Material Alloy steel

1 2 3 4 5 6 7 8

ASTM A182 F11

Valve seat gasket Bimetallic element Strainer screen Gland packing Locking gland nut

Stainless steel Stainless steel Stainless steel

Z6 CN 18-09

AISI 304L

Graphite (asbestos-free)

8.3 26

Stainless steel

Z10 CNF 18-09

Cover gasket

Spiral wound stainless steel and graphite (asbestos-free)

Cover

Alloy steel

ASTM A182 F11 ASTM A193 Gr. B7 ASTM A194 Gr. 2H

Cover stud Cover nut

Steel Steel

9

10 11 12 13 14

Blind nut gasket

Metal, stainless steel/graphite

Blind nut Valve seat Check valve

Steel

ASTM A105

Stainless steel Stainless steel

BS.970 431 29 & ASTM A276 431

BS.970 304S11

Check valve spring

Nickel-Chromium-Cobalt

NIMONIC 90

TI-P071-01 CMGT Issue 5

Page 2 of 5

HP70 Series Bimetallic Steam Trap

Powered by