UK Product Handbook 2026 - Volume 2

Pipeline ancillaries Hosedown stations

10

Materials

1" valve shown

12

14 15

1

10 11 9

2

21

3 4 6

16

7

8

18 19

20

5

Cold water inlet

13

Steam inlet

17

No.

Part

Material

No.

Part

Material

1 2 3 4 5 6 7 8 9

13 14 15 16

Upper head

Bronze

Body 'O' ring

Viton

Steam valve spring

Stainless steel

'O' ring packing washer

Graphite

Upper body

Bronze

Top gasket

Klingersil

Piston

Bronze

Bypass valve washer

PTFE

Lower body

Bronze

½" - 1"

Polypropylene

17

Wall bracket

Steam valve plug

Stainless steel

1½"

Bronze

18 19 20

Steam valve seat

PTFE

Cap screw

Stainless steel

10.13 2

Bypass valve

Stainless steel

Washer

Stainless steel

Screw

Brass

Bypass 'O' ring

Viton

10

Knob retaining screw

Stainless steel

Spigoted spring guide

21

(1" + 1½" only)

11

Fixed loading spring

Stainless steel

Temperature adjustment knob

DN15 - 25 Glass filled polymer DN40

12

Plastic coated aluminium

TI-P157-08 ST Issue 10

Page 2 of 4

Steam/Water Mixing Valve - Mk II

Powered by