UK Product Handbook 2026 - Volume 2

Pipeline ancillaries Hosedown stations

10

Typical dimensions/weights - as installed (approximate) in mm and kg

A

B

Only on 1" and 1.5" versions

C

F

D

E

Size

A B C D E

F

Weight

½" ¾"

655 613 120 295

96

N/A

13.7

713 671 130 440

94

N/A

15.9

1"

1017 867 N/A 491 125 244

23.8

1½"

1384 1154 N/A 697 148 354

45.5

How to order Example: 1 off ½" Spirax Sarco Mk II steam/water mixing station.

7.13.4

Steam consumption Steam usage is shown in kg/h with the maximum water flow. If the water flow reduces then the steam usage will also decrease.

Steam flow kg/h (with maximum water flow) Pressure bar Valve type

Pressure bar

Valve type

½"

¾"

1"

1½"

½"

¾"

1"

1½"

10.13 7

0.5

6 7 8 9

45

100

180

185

180

380

600

950

1 2 3 4 5

60

125

300

245

210

445

665 1 070

90

175

380

440

225

515

735 1 165

135

270

450

565

245

550

830 1 240

10

160

310

520

715

260

570

905 1 290

175

335

580

820

TI-P157-06 CMGT Issue 10

Page 3 of 5

Steam/Water Mixing Stations - Mk II Valve

Powered by