UK Product Handbook 2026 - Volume 2

Steam traps Bimetallic

8

Pressure/temperature limits

Pressure psi g

0

145

290

435

580

725

870 1015 1160 1305 1450 1595 1740

842 752 572 392 212 32

450

Steam saturation curve

80

100

120

90

110

Pressure bar g

The product must not be used in this region.

Body design condition

Class 600

PMA Maximum allowable pressure

103.4 bar g @ 50 °C 1500 psi g @ 122 °F

TMA Maximum allowable temperature

450 °C @ 67.7 bar g

842 °F @ 982 psi g

PMO Maximum operating pressure

70 bar g @ 425 °C 1015 psi g @ 797 °F

TMO Maximum operating temperature

425 °C @ 70 bar g

797 °F @ 1015 psi g

Minimum allowable temperature

-14 °C

6.8 °F

Minimum inlet pressure for satisfactory operation is:

20 bar g

290 psi g

Minimum operating temperature

0 °C

32 °F

D PMX The backpressure for correct operation must not exceed 90% of the upstream pressure Designed for a maximum cold hydraulic test pressure of:

156 bar g

2262 psi g

Dimensions/weights (approximately) in mm (inches) and kg (lbs)

D Withdrawal distance for bimetallic element

8.3 27

B

C

A

A

B

C

D

Weight

160 (6.3)

145 (5.7)

58 (2.3)

150 (5.9)

10.5 (23.1)

TI-P071-01 CMGT Issue 5

Page 3 of 5

HP70 Series Bimetallic Steam Trap

Powered by