Pipeline ancillaries Hosedown stations
10
Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2025
TI-P157-05 CMGT Issue 6
Hosedown Gun, Hose and Hose Rack
Gun
Hose
Description The Spirax Sarco hosedown gun is designed for use on any hot or cold water wash down and cleaning hose application. When the trigger is released water flow ceases which can save up to 60% of your hosed water cost. Sizes ½" gun with 8" internals for use with ½" hosedown station ¾" gun with 9" internals for use with ¾" hosedown station Connections The hosedown guns have a ½" NPT female connection, which accepts the swivel coupling that is pre-fitted to the hose. Limiting conditions Body design conditions PN25 Maximum design temperature 100 °C Maximum working pressure 10 bar g Maximum operating temperature 100 °C
Description The Spirax Sarco hose is suitable for conveying steam, hot and cold water. It is a dairy washdown steam hose rated to 165 °C for steam conditions. Sizes ½" x 20 m dairy quality hose complete with crimped on ½" swivel coupling ¾" x 20 m dairy quality hose complete with crimped on ¾" swivel coupling Connections Hose coupling have a ½" NPT male taper thread to connect into gun. See Installation and Maintenance Instructions IM-P157-03 for connection procedure.
Limiting conditions Maximum working pressure
6 bar g
Maximum working temperature for hot water
100 °C
How to order Example:
7.13.8
1 off Spirax Sarco ½" x 20 m dairy quality hose complete with crimped swivel coupling and hose protectors.
How to order Example: 1 off Spirax Sarco ½" hosedown gun.
10.13 13
Rack and hose
Gun
TI-P157-05 CMGT Issue 6
Page 1 of 4
Hosedown Gun, Hose and Hose Rack
Powered by FlippingBook