Materials Pipeline ancillaries Hosedown stations
10
2 5 9 3 7 8
1
Gun
6
4
12
No.
Part
Material
11
1 2 3 4 5 6 7 8 9
Insulated covers Rubber
Perbunan
7.13.9
Body
Brass
Ms58
Rack and hose
Piston
Stainless steel
Niro Wnr.4305
Lever handle
Nylon coated brass
Ms58
Spring
Stainless steel
Niro Wnr.4305
Linkage
Brass
Ms58
Piston seal
Rubber
EPDM 90 Schore
Gasket
Klingerit
It 200
10.13 14
'O' ring
Rubber
Perbunan
10
Hose
Reinforced EPDM
11
Hose protector
Rubber
PVC/Nitrile
12
Hose rack
Stainless steel
TI-P157-05 CMGT Issue 6
Page 2 of 4
Hosedown Gun, Hose and Hose Rack
Powered by FlippingBook