UK Product Handbook 2026 - Volume 2

Pressure/temperature limits Pipeline ancillaries Hosedown stations

10

Steam saturation curve

Pressure bar g

The product must not be used in this region. The product should not be used in this region as it will activate and close the valve.

Body design conditions

PN16

PMA Maximum allowable pressure

16 bar g @ 180 °C

TMA Maximum allowable temperature

250 °C @ 8 bar g

Minimum allowable temperature

-29 °C

PMO Maximum operating pressure for saturated steam service

14 bar g

TMO Maximum operating temperature

95 °C @ 16 bar g

Minimum operating temperature Note: For lower operating temperatures consult Spirax Sarco.

0 °C

Designed for a maximum cold hydraulic test pressure of

28 bar g

Dimensions/weight (approximate) in mm and kg Size A B C D Weight 1" 86 71 28 56 0.8

A

D

7.13.5

B

C

How to order Example: 1 off ½" retrofit pack for a Spirax Sarco ½" hosedown station.

10.13 12

Spare parts Spare parts are available as indicated. No other parts are supplied as spares. Available spares Element set 2, 3, 4

How to order spares Always order spares by using the description given in the column headed 'Available spares' and state the size and type of valve. Example: 1 - Element set for a Spirax Sarco 1" TCO1 temperature cut-out valve.

TI-P157-18 CMGT Issue 4

TCO1 Temperature Cut-out Valve

Powered by