Pipeline ancillaries Hosedown stations
10
Dimensions (approximate) in mm Type
4
A B C D E F
8200L 9300L
610 645 211 267 254 153
622 645 289 362 267 199
F
C D
E
A
B
7.13.13
Installation The adjustable guide arm allows for floor, wall or ceiling mounting. A flexible hose connection must be used between the hose reel and the mixing valve station to prevent possible misalignment and binding. The maximum installation height between the mixing valve station and reel is 4.8 m. This must not be exceeded. However, Spirax Sarco supply a 2 m length of hose with the reel for this purpose.
10.13 18
Maintenance For more detailed installation and maintenance instructions please refer to the separate Installation and Maintenance sheet which is supplied with the product.
How to order Spirax Sarco Type 8200L self-retracting hose reel with ½" x 20 m dairy quality hose complete with crimped swivel coupling and hose protectors.
Spare parts Please consult Spirax Sarco for separate literature supplied with the product regarding spare parts and servicing.
TI-P157-22 CMGT Issue 3
Type 8200L and 9300L Self-Retracting Hose Reels
Powered by FlippingBook