UK Product Handbook 2026 - Volume 2

Pipeline ancillaries Hosedown stations

10

Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2018

TI-P157-22 CMGT Issue 3

Type 8200L and 9300L Self-Retracting Hose Reels

Description The Type 8200L is a compact self-retracting hose reel for use with the MX15 Mixatherm steam/water mixing valve for hosedown applications and the 9300L is for use with the MX20. The reels have a durable powder coat finish and incorporate an internal flow path that provides minimum spring retraction resistance. The 8200L is fitted with ½" x 20 m of dairy washdown steam hose with crimped on ½" swivel coupling, hose protectors and bumper stop. The 9300L is fitted with ¾" x 20 m of dairy hose and ¾" swivel coupling.

Operation Withdraw hose from reel under tension by firmly holding gun and hose. The hose rewinds automatically. It is important that the hose is walked back to the reel safely to avoid damage to plant and personnel.

Limiting conditions Maximum operating pressure

7 bar g

Maximum operating temperature

95 °C

Available types Type 8200L with ½" x 20 m of hose Type 9300L with ¾" x 20 m of hose

Note: If manual, pneumatic, electronic or stainless steel options are required, please contact Spirax Sarco.

7.13.12

Materials No. Part

3

5

Material

1 2 3

Base and upright assembly Carbon steel

Reel assembly

Carbon steel

6

Guide arm

Carbon steel

9

4*

Swivel assembly

Carbon steel

7

5 6 7 8

Ratchet, flow casting

Aluminium

10.13 17

Hose

Reinforced EPDM

Hose protector

Rubber PVC/Nitrile

Coupling

Brass chrome plated

8

9

Hose bumper assembly

Rubber

1 2

* Items 4 is shown overleaf

Certification No certification is available for this product.

Powered by