UK Product Handbook 2026 - Volume 2

Pipeline ancillaries Hosedown stations

10

Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2018

TI-P157-19 CMGT Issue 6

Thermocirc Steam/Water Mixing Valve

Description The thermocirc steam/water mixing valve provides hot water by blending steam and cold water. The temperature is controlled by a thermostatic element. The set temperature can be set by turning the adjustment nut. Sizes and pipe connections ½" screwed BSP to (BS 21) or NPT. Pressure/temperature limits

Steam saturation curve

Pressure bar g

The product must not be used in this region.

* PMO Maximum operating pressure when used for steam service.

7.13.14

Body design conditions

PN25

PMA Maximum allowable pressure

25 bar g

TMA Maximum allowable temperature

260 °C

PMO Maximum operating pressure

10.3 bar g

TMO Maximum operating temperature

250 °C

Temperature range

49 °C to 82 °C

10.13 19

Designed for a maximum cold hydraulic test pressure of:

38 bar g

Certification The product is available with certification to EN 10204 2.2 for the body and nut. Note: All certification/inspection requirements must be stated at the time of order placement.

Page 1 of 4

Powered by