UK Product Handbook 2026 - Volume 2

Steam traps Bimetallic

8

Capacities

Differential Pressure Range (psi g) = 290 - 1015 psi g

290

435

580

725

870 1015

11 023 8 818 6 613

Cold water capacity

4 409

2 204 1 984 1 763 1 543 1 322 1 102

Hot water capacity

Differential pressure range bar range = 20 - 70 bar g

Safety information, installation and maintenance For full details see the Installation and Maintenance Instructions supplied with the product.

How to order Example: 1 off Spirax Sarco ½ " HP70 bimetallic steam trap with socket weld end connections.

8.3 28

TI-P071-01 CMGT Issue 5

Page 4 of 5

HP70 Series Bimetallic Steam Trap

Powered by