UK Product Handbook 2026 - Volume 2

Pipeline ancillaries Hosedown stations

10

Materials No. Part

Material

1 2 3 4 5 6

Body

Copper alloy (LG2)

BS EN 1982 CC491K

Valve closure member

Stainless steel

BS 970 431 S29

Valve seat ring

Stainless steel

BS 970 431 S29

Seat holder

Brass

BS 2874 CZ121

Seat gasket

Copper

BS 2870 C102

Seat holder gasket

Copper

BS 2870 C102

BS 2870 CZ108 BS 2870 PB102

8

Element

Brass and phosphor bronze

9

Nipple

Brass

BS EN 12165 CW617N

11 13

10

Nut

Brass

BS EN 12165 CW617N

11

Spring

Stainless steel

BS 2056 302 S26

12 13 14

Element nut

Brass

BS EN 12165 CW617N

12

Adjustment nut

Brass

BS EN 12165 CW617N

14

Lock-nut

Brass

BS EN 12165 CW617N

1

Dimensions/weight (approximate) in mm and kg Size A B C D Weight ½" 270 152 40 50 1.5

Hot water outlet

D

B

7.13.15

8

C

A

Capacities

2



10.13 20

3





5 4



6

Cool water inlet

10



      





9

Differential pressure bar (x 100 = kPa)

Steam inlet

TI-P157-19 CMGT Issue 6

Page 2 of 4

Thermocirc Steam/Water Mixing Valve

Powered by