UK Product Handbook 2026 - Volume 2

Pipeline ancillaries Depressurisation valves

10

Pressure/temperature limits Note: When the BDV1 and BDV2 are fitted for use as blowdown valves on other products, the limiting conditions are that of the lowest rated part. See the appropriate TI as listed in the table below for technical data:

TD42

ASTM body

TI-P179-02

TI-P068-22

FTC80

TD42L, TD42LA, TD42H and TD42HA

EN body

TI-P179-03

TI-S01-03

BPC32Y

TD42S2 TD42S3

TI-P005-01

TI-P068-07

BPS32Y

TI-P005-03

TI-P068-23

PC20

TD62

TI-P128-15

TI-P068-08

SMC32Y

UTD30L, UTD30LA, UTD30H and UTD30HA

TI-P076-10

TI-P154-01

TD3-3

TI-P068-04

Steam saturation curve

Pressure bar g

The product must not be used in this region.

Body design conditions

ANSI Class 600 (ISO PN100)

PMA Maximum allowable pressure

100 bar g @ 200 °C

TMA Maximum allowable temperature

455 °C @ 66 bar g

Minimum allowable temperature

0 °C

PMO Maximum operating pressure for saturated steam service

85 bar g

TMO Maximum operating temperature

455 °C @ 66 bar g

7.14.4

Minimum operating temperature

0 °C

80 bar g

D PMX Maximum differential pressure

PMOB Maximum operating backpressure is 100% of the upstream pressure Minimum operating pressure for satisfactory operation

0 bar g

Designed for a maximum cold hydraulic test pressure of:

150 bar g

10.14 3

K v values

K v value 0.48 (cold)

For conversion: C v (UK) = K v x 0.963 C v (US) = K v x 1.156

TI-P600-01 CMGT Issue 10

Page 3 of 4

BDV1 and BDV2 Blowdown/Depressurisation Valves

Powered by