Humidification products Steam injection humidifiers
11
Technical details Separator body design conditions
PN6
Maximum operating pressure
4 bar g
Maximum operating temperature
150 °C
Maximum recommended tracer circuit operating pressure
4 bar g
Minimum recommended tracer circuit operating pressure
1 bar g
Note: The assembly can be operated down to 0.35 bar g
Assembly When Spirax Sarco supply a valve as part of the product, the valve and separator will be assembled. Where requested, actuators can be fitted to the valve, and commissioned to the specific control signal. Where no valve is ordered, the ancillary pipe fittings (see TI-P795-01) will be supplied connected to the separator. Each lance and separator are supplied with 2 x 8 mm O/D tube compression fittings ( 5 ). The separator drain connection 'Q' should be fitted with a Spirax Sarco float trap ( 13 ) with automatic air vent. This will ensure that the separator is kept free of condensate at all times. The tracer heating system should be drained by a Spirax Sarco balanced pressure MST21 trap with 'E' fill, ( 10 ). These traps must be ordered specifically.
Installation Spirax Sarco Steam humidifiers are designed to provide and deliver dry steam into the installation, and with minimum noise. This can only be achieved if the total installation is correct. Full Installation and Maintenance Instructions are provided with each unit.
8.1.3
11.1 2
TI-P795-03 CMGT Issue 10
Page 2 of 5
Type 20 and Type 40 Direct Steam Injection (SI) Humidifiers
Powered by FlippingBook