UK Product Handbook 2026 - Volume 2

Humidification products Steam injection humidifiers

11

Materials

Alternative tracer steam supply

8

6

6 5

4

4

2 3

5

5

11

1

9 6

7

5 10

6

9

13

No.

Part

Material

Shell

Stainless steel

304 (S14/S11)*

1

Separator

Internals

Stainless steel

304 S11*

Body

Stainless steel

CF8C/1.4552/1.4550*

Tracer tube Stainless steel

304L*

2

Main tube

Stainless steel

304L*

Lance

End cap

Stainless steel

304 S11*

Spring clips Stainless steel

304 (S14/S11)*

3 4

Nozzles

Stainless steel

304 (S14/S11)*

Pipe fittings

Malleable iron (316L stainless steel option is available on request)

Bright zinc plated mild steel (316L stainless steel option is available on request)

5

Compression fittings

6 7 8

Pre-heat tracer pipe 8 mm O/D tube

Spirax Sarco or customer to supply

Name-plate

Aluminium

Actuator

See specific Technical Information sheet (TI) for Spirax Sarco actuators

Spirax Sarco valves

Refer to specific Technical Information sheet (TI) for material specification

LE31 (screwed)

Cast iron

LE33 (flanged)

Cast iron

11.1 3

9

KE71 (screwed)

SG iron

KE73 (flanged)

SG iron

KE63 (flanged)

Stainless steel

10

Tracer system

MST21(E)

Stainless steel

11

Lance interconnecting pipework

Installer to supply

12 13

Escutcheon plates

Galvanised steel

Separator drain trap

FT14

SG iron

DIN 1639 GGG40

TI-P795-03 CMGT Issue 10

Page 3 of 5

Type 20 and Type 40 Direct Steam Injection (SI) Humidifiers

Powered by