UK Product Handbook 2026 - Volume 2

Valve and actuator selection Humidification products Steam injection humidifiers

11

Valve selection

Actuator selection

Electric, 24 Vac/dc, VMD, 0-10 Vdc, 4-20 mA

Inlet pressure 4 bar g Cast iron

Electric, 100/110 Vac, VMD, 0-10 Vdc, 4-20 mA

Pneumatic 0.2 - 1.0 bar spring range

Electric, 230 Vac, VMD, 0-10 Vdc, 4-20 m

Kvs

Size

Screwed

Flanged

0.4 1.0 1.6 4.0 6.3

DN15 DN15 DN15 DN15 DN20 DN25 DN32 DN40

LE31 LE31 LE31 LE31 LE31 LE31 LE31 LE31

LE33 LE33 LE33 LE33 LE33 LE33 LE33 LE33

PN9220E PN9220E PN9220E PN9220E PN9220E PN9220E PN9220E PN9220E

AEL3E AEL3E AEL3E AEL3E AEL3E AEL3E AEL3E AEL3E

AEL3E AEL3E AEL3E AEL3E AEL3E AEL3E AEL3E AEL3E

AEL3E AEL3E AEL3E AEL3E AEL3E AEL3E AEL3E AEL3E

10.0 16.0 25.0

Note: Please contact Spirax Sarco for other actuators and valves that are available from their range. Should a positioner be required for the selected pneumatic actuator then please refer to the relevant Technical Information (TI) sheet. Assembly dimensions (approximate) in mm

A

B

Valve size

Type 20

Type 40

Actuator type

Screwed

Flanged

Screwed

Flanged

Pneumatic

VMD VMD to Electric

DN15

213

300

-

-

403

375

446

DN20

192

290

340

440

403

375

446

DN25

-

-

330

405

403

385

446

DN32

-

-

340

430

433

390

475

DN40

-

-

270

375

433

390

475

Duct wall

B

Clearance hole required in duct to install lance JØ

L

K

C

G

E

11.1 4

H

M

Assembly

D

A

Y

Type dimensions (approximate) in mm

C D EFØG HJØK LMmin.

M max.

Ø Clearance hole required in duct to install lance

Type 20 Type 40

270 85 208 105 40 165 38 60 M10 50 mm 80 mm

395 120 316 152 48 246 54 60 M10 50 mm 80 mm

TI-P795-03 CMGT Issue 10

Page 4 of 5

Type 20 and Type 40 Direct Steam Injection (SI) Humidifiers

Powered by