UK Product Handbook 2026 - Volume 2

Humidification products Steam injection humidifiers

11

Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2020

TI-P795-02 CTLS Issue 6

Type 20 and Type 40 Sizing Direct Steam Injection Humidifiers Product selection The best diffusion of steam into the air flow is achieved by spreading the outlet nozzles of the lance(s) evenly within the duct, vertically and horizontally. This is achieved by following the example through the five steps below.

Step 1 - The known data

1 800 mm high and 1 800 mm wide

Duct size

1.5 bar g

Steam pressure

110 kg/h

Required maximum steam flowrate

Screwed

Spirax Sarco valve connection

Electric

Valve actuation

230 Vac, 100/110 Vac, 24 Vac/dc

Actuator voltage

VMD, 0-10 Vdc, 4-20 mA

Control signal

Step 2 - Select the lance Select the recommended number of lances required from Table 1 to match the known duct height.

Table 1

Duct height in mm

Number of lances

up to 1 000

1

1 000 - 1 700

2

8.1.4

3

1 700 - 2 200

2 200 - 2 600

4

2 600 and above

5

Number of recommended lances required = 3

Step 3 - Select the lance model Select the lance model from Table 2 to match the known duct width. Duct width in mm

11.1 7

Table 2

Maximum

450 630 900 1 200 1 470 1 780 2 080 2 380 2 690 3 000 3 300 3 610 3 950

Minimum

280 450 630 900 1 200 1 470 1 780 2 080 2 380 2 690 3 000 3 300 3 610

Lance model

6

1

1.5

2

3

4

5

7

8

9

10

11

12

Recommended lance model = 6

Page 1 of 4

Powered by