Steam traps Steam trap management
8
Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2024
TI-P087-02 EMM Issue 7
Spiratec R1 and R12 Remote Test Point
Description The Spiratec trap fault detection system indicates if a steam trap is leaking steam. The Spiratec R1 provides a remote test point for one Spiratec sensor. The Spiratec R12 provides the same facility for up to twelve Spiratec sensors.
A PT2 or PT3 plug tail is used to connect the SS1 sensor in the sensor chamber or steam trap to the R1 or R12 remote test point at any convenient location. Trap checking is then carried out by plugging a Spiratec Type 30 indicator into the R1 or R12. Note: The R1 and R12 remote test points can only be used with sensors for steam leak applications. They are not suitable for use with WLS1 waterlogging sensors. WARNING The R1 and R12 are not suitable for use in hazardous areas in the EC. Available types R1 Test point, suitable for a single steam trap. R12 Test point has a selection switch which can be used for checking up to twelve steam traps. PT2 Plug tail with screw on connection and brass straight pattern housing. Provides protection to IP67 PT3 Plug tail is available with screw-on connection and brass 90° housing. Provides protection to IP67. The plug tail is supplied with 1.25 m (4.1 ft) of cable. Any additional cable must be provided by the installer in accordance with the Installation and Maintenance Instructions supplied with the product. By removing the nut ( 1 ) a conduit adaptor can be connected to the M16 conduit thread on the housing, if cable protection is required.
R12 Remote test point
5.1.12
R1 Remote test point
8.1 11
How to use the R1 and R12 remote test point: R1
Plug the indicator cable into the socket provided and use the Type 30 or Type 40 indicator in accordance with its instructions.
R12
Use the rotary switch to select the sensor to be checked.
PT2
1
PT3
A typical application is shown on page 2
TI-P087-02 EMM Issue 7
Page 1 of 3
Spiratec R1 and R12 Remote Test Point
Powered by FlippingBook