Product Handbook 2026 - Volume 2

Steam traps Bimetallic

8

Pressure/temperature limits (ISO 6552) continued

A

0 100 200 300 400 450

Flanged: JIS/KS 30K

Steam saturation curve

D

0

10

20

30

40

48

Pressure bar g

The product must not be used in this region or beyond the parameter of the PMA or TMA of the relative end connection. The product should not be used in this region as damage to the internals may occur.

Body design condition

JIS/KS 30K

PMA Maximum allowable pressure

48 bar g @ 0 °C

TMA Maximum allowable temperature

450 °C @ 22 bar g

Minimum allowable temperature

-10 °C

A - D

PMO Maximum operating pressure for saturated steam service

45 bar g @ 100 °C

TMO Maximum operating temperature

450 °C @ 22 bar g

Minimum operating temperature

0 °C

Designed for a maximum cold hydraulic test pressure of:

77 bar g

5.3.27

K v values Size

DN15 - ½"

DN20 - ¾"

DN25 - 1"

DN40 - 1½"

K v value

0.25

0.6

0.6

0.6

For conversion: C v (UK) = K v x 0.963 C v (US) = K v x 1.156

8.3 42

TI-P025-01 CMGT Issue 10

Page 4 of 7

SM45 Bimetallic Steam Trap

Powered by