UK Product Handbook 2026 - Volume 2

Steam traps Bimetallic

8

Pressure/temperature limits (ISO 6552)

A

0 100 200 300 400 450

Screwed Socket weld Butt weld Flanged: EN 1092 PN64

Steam saturation curve

B

0

40

50

10

20

30

60 63

Pressure bar g

The product must not be used in this region or beyond the parameter of the PMA or TMA of the relative end connection. The product should not be used in this region as damage to the internals may occur.

Body design condition

PN64

PMA Maximum allowable pressure

63 bar g @ 200 °C

TMA Maximum allowable temperature

450 °C @ 43.5 bar g

Minimum allowable temperature

-10 °C

A - B

PMO Maximum operating pressure for saturated steam service

45 bar g @ 259 °C

TMO Maximum operating temperature

450 °C @ 43.5 bar g

Minimum operating temperature

0 °C

Designed for a maximum cold hydraulic test pressure of:

95 bar g

A

5.3.26

0 100 200 300 400 450

Flanged: ASME 300

Steam saturation curve

C

51

0

10

20

30

40

Pressure bar g

The product must not be used in this region or beyond the parameter of the PMA or TMA of the relative end connection. The product should not be used in this region as damage to the internals may occur.

8.3 41

Body design condition

ASME 300

PMA Maximum allowable pressure

51 bar g @ 120 °C

TMA Maximum allowable temperature

450 °C @ 34 bar g

Minimum allowable temperature

-10 °C

A - C

PMO Maximum operating pressure for saturated steam service

45 bar g @ 259 °C

TMO Maximum operating temperature

450 °C @ 34 bar g

Minimum operating temperature

0 °C

Designed for a maximum cold hydraulic test pressure of:

72 bar g

Pressure/temperature limits continuned on the next page

TI-P025-01 CMGT Issue 10

Page 3 of 7

SM45 Bimetallic Steam Trap

Powered by