Steam traps Bimetallic
8
Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2023
TI-P626-02 CMGT Issue 6
PBX20 and PBX30 Quick Fit Connector Bimetallic Steam Traps
Description Spirax Sarco's PBX bimetallic steam traps comprise of a stainless steel trap assembly coupled to a carbon steel body connector. Pre-set and maintenance free, these steam traps can be mounted in any position. When the connector has been installed, the bimetallic trap assembly can be fitted within a few minutes without having to disturb the pipework. PBX steam traps are particularly suitable for food, pharmaceutical and oil industries, and are designed for a wide range of applications such as tracing, drips and draining collectors.
PBX20
0.1 bar to 21 bar
Available types
PBX30
10 bar to 32 bar
Standards This product fully complies with the requirements of the European Pressure Equipment Directive 2014/68/EU. Certification This product is available with certification to EN 10204 3.1. Note : All certification / inspection requirements must be stated at the time of order placement.
Sizes and pipe connections ½" and ¾" screwed BSP T Rp (ISO 7-1) and socket weld.
3
Materials No. Part
Material
8.3 47
1 2
Connector body Carbon steel
ASTM A105N
Strainer screen Stainless steel
AISI 304L
5
Bimetallic trap assembly
3
Stainless steel
AISI 316L
4
Stainless steel or steel
4
Flange
AISI 316L A105
6
2
5
Bolt
Stainless steel
A4 - 80
1
Graphite - stainless steel
6
Gasket
TI-P626-02 CMGT Issue 6
Page 1 of 3
PBX20 and PBX30 Quick Fit Connector Bimetallic Steam Traps
Powered by FlippingBook