UK Product Handbook 2026 - Volume 2

Steam traps Bimetallic

8

Pressure/temperature limits

Steam saturation curve

Pressure bar g

The product must not be used in this region. The product should not be used in this region or beyond its operating range as damage to the internals may occur.

Body design conditions

PN110, Class 600 to ASME B 16.34

PMA Maximum allowable pressure

102 bar g @ 37.8 °C

TMA Maximum allowable temperature

425 °C @ 60 bar g

Minimum allowable temperature

-10 °C

PBX20

21.0 bar g @ 400 °C

PMO Maximum operating pressure

PBX30

32.0 bar g @ 400 °C

TMO Maximum operating temperature

400 °C

Minimum operating temperature

0 °C

5.3.31

PBX20

0.1 bar g

Minimum operating pressure for satisfactory operation

PBX30

10.0 bar g

PMX The backpressure for correct operation must not exceed 90% of the upstream pressure. Designed for a maximum cold hydraulic test pressure of

124 bar g

Dimensions/weights (approximate) in mm and kg

8.3 48

Size

A B C D Weight

PBX20 and PBX30

½" ¾"

D Withdrawal distance for bimetallic element

70 100 19 10 1.95

70 100 19 10 1.95

B

C

A

TI-P626-02 CMGT Issue 6

Page 2 of 3

PBX20 and PBX30 Quick Fit Connector Bimetallic Steam Traps

Powered by