Steam traps Fixed temperature discharge
8
Pressure temperature/limits
Pressure psi g
246
0
72
145
217
290
362
482 392 302 212 122 32
449
Steam saturation curve
Pressure bar g
The product must not be used in this region.
*PMO Maximum operating pressure recommended for saturated steam (17 bar g) (247 psi g)
Body design conditions
PN25
PMA Maximum allowable pressure
25 bar g
363 psi g
TMA Maximum allowable temperature
250 °C
482 °F
PMO Maximum operating pressure
17 bar g
247 psi g
TMO Maximum operating temperature
232 °C
450 °F
5.3.37
Designed for a maximum cold hydraulic test pressure of
38 bar g
551 psi g
Capacities The capacity graph shown is based on a trap with the adjustment 3 turns open and handling condensate at 80 °C (176 °F).
Differential pressure psi (x 6.9 = kPa)
14.5
29 43.5 58 72.5
145
246
881
8.4 2
661
440
330
220
Differential pressure bar (x 100 = kPa)
TI-P018-01 CMGT Issue 5
Page 2 of 4
No.8 Fixed Temperature Liquid Expansion Steam Trap
Powered by FlippingBook