Steam traps Fixed temperature discharge
8
Materials
2
1
3
No.
Part
Material
1 2
Body
Stainless steel
AISI 316L
Thermostat
Brass
8.4 6
Valve head
PTFE
3
Internal parts
Stainless steel
Dimensions/weights (approximate) in mm (inches) and kg (lbs)
Size
Connections
A
B
Weight
DN15 (½") DN20 (¾")
110 (4.3) 115 (4.5)
0.65 (1.4) 0.70 (1.5)
BSP, NPT
B
42.4 (1.7)
BSP, NPT
A
TI-P670-02 CMGT Issue 4
Page 2 of 3
Bydrain Frost Protection Liquid Expansion Trap
Powered by FlippingBook