UK Product Handbook 2026 - Volume 2

Steam traps Ball float

8

Pressure/temperature limits

220 200 150 100 50 0

Steam saturation curve

0 2 4*

6 8 10 12 1416

Pressure bar g

The product must not be used in this region. Note: The trap is available with a choice of four orifice plates suitable for various capacities: FT12-A, B, C and D. Each orifice option has a maximum and minimum flowrate. See the capacity chart below.

Body design conditions

PN16

PMA Maximum allowable pressure

16 bar g

TMA Maximum allowable temperature

220 °C

PMO* Maximum operating pressure

4 bar g

TMO Maximum operating temperature

220 °C

Designed for a maximum cold hydraulic test pressure of

24 bar g

Capacities Minimum flow FT12-A - 44% of graph FT12-B - 55% of graph FT12-C - 62% of graph FT12-D - 68% of graph

5.5.3

How to select/size the trap The FT12 has a fixed orifice combined with a float mechanism. There is a minimum flowrate which must be present to ensure that the orifice does not waste steam. This minimum flow is indicated as a percentage flow of the maximum hot condensate flow as shown on the capacity graph. Example: Maximum condensate load from a process is 85 000 kg/h at 3 bar pressure differential. The minimum load is 57 000 kg/h. Whilst the B, C or D models will pass the maximum load the B model has a minimum flow at 49 000 kg/h where as the C and D models require a higher minimum load of 62 000 kg/h and 85 000 kg/h respectively. In this example an FT12-B would be selected as the minimum flowrate of the trap is 49 000 kg/h.

8.5 2

Orifice option

150 000

FT12-D FT12-C FT12-B FT12-A

100 000 80 000 70 000 60 000 50 000 40 000 30 000 90 000

Maximum load

Minimum load

20 000

10 000

0.2 0.3 0.5 0.7 1

0.07 0.1

2 3 4

Differential pressure bar (x 100 = kPa)

TI-P084-01 CMGT Issue 8

Page 2 of 4

FT12 Cast Iron Float/Orifice Trap for High Capacity Applications

Powered by