Steam traps Ball float
8
Sizes and pipe connections ½ ", ¾ " and 1" screwed BSP or NPT.
Pressure/temperature limits (ISO 6552)
Steam saturation curve
Pressure bar g
The product must not be used in this region.
Body design conditions
PN16
PMA Maximum allowable pressure
16 bar g @ 100 °C
TMA Maximum allowable temperature
250 °C @ 13 bar g
Minimum allowable temperature
-10 °C
PMO Maximum operating pressure for saturated steam service
14 bar g
TMO Maximum operating temperature
250 °C @ 13 bar g
Minimum operating temperature
0 °C
FT14-4.5
4.5 bar
PMX Maximum differential pressure
FT14-10
10 bar
FT14-14
14 bar
Designed for a maximum cold hydraulic test pressure of:
24 bar g
8.5 6
TI-S02-03 CMGT Issue 12
Page 2 of 6
FT14 Ball Float Steam Trap (Screwed)
Powered by FlippingBook