UK Product Handbook 2026 - Volume 2

Steam traps Ball float

8

Pressure/temperature limits (ISO 6552)

The product should not be used in this region due to the limitations of the sensor.

Pressure psi g

0

29

58

87

116 145

174 203 232

482 392 302 212 122 0

Steam saturation curve

Pressure bar g

The product must not be used in this region.

Body design conditions

PN16

PMA Maximum allowable pressure

16 bar g @ 100 °C

232 psi g @ 212 °F

TMA Maximum allowable temperature

250 °C @ 13 bar g

482 °F @ 188 psi g

Minimum allowable temperature

-10 °C

14 °F

PMO Maximum operating pressure for saturated steam service

14 bar g

203 psi g

TMO Maximum operating temperature

240 °C @ 13 bar g

464 °F @ 188 psi g

Minimum operating temperature

0 °C

32 °F

IFT14-4.5 IFT14-10 IFT14-14

4.5 bar

65 psi

10 bar

145 psi

 PMX Maximum differential pressure

14 bar

203 psi

Designed for a maximum cold hydraulic test pressure of:

24 bar g

348 psi g

8.5 13

TI-P615-01 CMGT Issue 8

Page 3 of 6

IFT14 Ball Float Steam Trap with Integral Spiratec Sensor

Powered by