UK Product Handbook 2026 - Volume 2

Steam traps Ball float

8

Capacities

Differential pressure psi (x 6.89 = kPa)

1.5

3

4

6

7

15

29

44

58 73

145

203

1322

1102

881

661

441

220

8.5 14

110

88

66

Differential pressure bar (x 100 = kPa)

Additional cold water capacities from the thermostatic air vent under start-up conditions Capacities shown above are based on condensate at saturation temperature. When discharging sub-cooled condensate the air vent provides extra capacity. Under start-up conditions when the condensate is cold the internal thermostatic air vent will be open and provides additional capacity to the main valve. On the IFT14-4.5 units, this will provide a minimum of 50% increased capacity above the hot condensate figures shown. On the IFT14-10 and IFT14-14 units there will be a minimum increase of 100% on the published capacity. The following table gives the minimum additional cold water capacities from the air vent.

0.5 (7)

1 (15)

2 (29)

3 (44)

4.5 (65)

7 (101)

10 (145)

14 (203)

 P (bar)

Minimum additional cold water capacity (kg/h)

½" and ¾"

70 (154)

140 (309)

250 (551)

380 (838)

560 (1235)

870 (1918)

1130 (2491) 1500 (3307)

TI-P615-01 CMGT Issue 8

Page 4 of 6

IFT14 Ball Float Steam Trap with Integral Spiratec Sensor

Powered by