UK Product Handbook 2026 - Volume 2

Steam traps Ball float

8

Materials

FT14 (R-L)

17

3

18

14

4

8

2

1

7 5

20

28

12

19 21

FT14-C (R-L)

Main valve assembly DN25 (1")

10 11

No. Part

Material

1*

Body

SG iron

EN 1563 EN-GJS-400-15

2 3 4 5 6 7 8

Cover bolts

Steel

BS 3692 Gr. 8.8

Cover gasket

Reinforced exfoliated graphite

Cover

SG iron

EN 1563 EN-GJS-400-15

8.5 19

Valve seat

Stainless steel

BS 970 431 S29

Valve seat gasket

Stainless steel

BS 1449 409 S19

Pivot frame assembly screws

Stainless steel

BS 6105 Cl A2-70

Ball float and lever

Stainless steel

BS 1449 304 S16

10

Pivot frame

Stainless steel

BS 1449 304 S16

11

Pivot pin

Stainless steel

12* Erosion deflector (DN25 only)

Stainless steel

BS 970 431 S29

14

Strainer Screen (X models only)

Stainless steel

17

Air vent assembly

Stainless steel

BS 1449 304 S19

18 19 20

Air vent seat gasket

Stainless steel

BS 1449 409 S19

SLR assembly

Stainless steel

BS 970 303 S21

SLR gasket

Stainless steel

BS 1449 304 S16

21

SLR seal

Graphite

28

Valve spring (DN25 (1") only)

Stainless steel

BS 2056 302 S26

* Note: Item 12 is pressed into item 1 (DN25 (1") only).

TI-S02-26 CMGT Issue 13

Page 3 of 6

FT14 Ball Float Steam Trap (Flanged)

Powered by