UK Product Handbook 2026 - Volume 2

Steam traps Ball float

8

Spare parts The spare parts available are shown in solid outline. Parts drawn in a grey line are not supplied as spares. Available spares Main valve assembly with float

3, 5, 6, 7 (2 off), 8, 10, 11, 28 (DN25 (1") only)

3, 17, 18

Air vent assembly

3, 17, 18, 19, 20, 21

Steam lock release and air vent assembly

3

Cover gasket (packet of 3)

3, 5, 6, 7 (2 off), 8, 10, 11, 17, 18, 28 (DN25 (1") only)

Maintenance kit

How to order spares Always order spares by using the description given in the column headed 'Available spares' and state the size, type of trap and pressure range. Example : 1 - Main valve assembly for a Spirax Sarco DN25 FT14-10 ball float steam trap.

Air vent assembly

Steam lock release assembly

18

17

3

19 + 21 20

5.5.19

8.5 22

7 28 11 10

2

6 5

3

8

Main valve assembly Note: Item 28 is required for DN25 (1") size only

Recommended tightening torques

or mm

Item

N m

ft lbf

2 5 7

17 A/F

M10 x 30

47 - 50

35 - 37

17 A/F

50 - 55

37 - 41

Pozidrive

M4 x 6

2.5 - 3.0

1.8 - 2.2

17

17 A/F

50 - 55

37 - 41

19 and 21

19 A/F

50 - 55

37 - 41

TI-S02-26 CMGT Issue 13

Page 6 of 6

FT14 Ball Float Steam Trap (Flanged)

Powered by