Product Handbook 2026 - Volume 2

Steam traps Ball float

8

Materials

FT14HC 1" FT14 1¼"

4

2

1

2

4

3

6

5

3

6

5

5.5.22

FT14 1½" and 2"

8.5 25

No.

Part

Material

1" and 1¼"

SG iron

BS EN 1563 JS 1030

1

Body

1½" and 2"

Cast iron

DIN 1691 GG 25

Cover bolts

1"

Steel

BS 3692 Gr. 8.8

2

Cover bolts

1¼"

Steel

ASTM A193 B7

Cover bolts and nuts

1½" and 2"

Steel

BS 3692 Gr. 8.8

3

Cover gasket

Reinforced exfoliated graphite

1" and 1¼"

SG iron

BS EN 1563 JS 1030

4

Cover

1½" and 2"

Cast iron

DIN 1961 GG 25

Valve seat

1" and 1¼"

Stainless steel

BS 970 431 S29

Main valve assembly with erosion deflector

1½" and 2"

Stainless steel

BS 3146 Part 2 ANC 2

5

Valve seat gasket

1" and 1¼"

Stainless steel

BS 1449 304 S11

Main valve assembly gasket

1½" and 2"

Reinforced exfoliated graphite

6

Pivot frame assembly set screws

1" and 1¼"

Stainless steel

BS 4183 18/8

Materials are continued on the next page

TI-S02-27 CMGT Issue 11

Page 3 of 8

FT14 and FT14HC SG Iron Ball Float Steam Traps (1" HC, 1¼", 1½" and 2")

Powered by