UK Product Handbook 2026 - Volume 2

Steam traps Ball float

8

Materials (continued)

FT14HC 1" FT14 1¼"

10

8

18

8

17

17

9 7 18

11

12

7

17

18

20 21 19

5.5.23

12

FT14 1½" and 2"

FT14-C

26

8.5 26

No.

Part

Material

Bolts

1½"

Stainless steel

ISO 3506-2: A2-70

7

Main valve assembly bolts

Studs and nuts 2"

Stainless steel

BS 6105 A4-80

8 9

Ball float and lever

Stainless steel

BS 1449 304 S16

Support frame

1" and 1¼"

Stainless steel

BS 1449 304 S16

10

Pivot frame

1" and 1¼"

Stainless steel

BS 1449 304 S16

11

Pivot pin

1" and 1¼"

Stainless steel

12

Erosion deflector

Stainless steel

BS 970 431 S29

17

Air vent assembly

Stainless steel

18 19 20

Air vent seat gasket

Stainless steel

BS 1449 304 S11

SLR assembly

Stainless steel

BS 970 303 S21

SLR gasket

Mild steel

BS 1449 CS4

21

SLR seal

Graphite

26

Inlet plate

1½" and 2" only Stainless steel

BS 1449 304 S16

TI-S02-27 CMGT Issue 11

Page 4 of 8

FT14 and FT14HC SG Iron Ball Float Steam Traps (1" HC, 1¼", 1½" and 2")

Powered by