UK Product Handbook 2026 - Volume 2

Steam traps Ball float

8

Dimensions/weights (approximate) in mm (in) and kg (lb)

1½" and 2" shown

F

B

C

G

D

E Withdrawal distance

A

Size

A

B

C

D

E

F

G

Weight

6.8 (15.0) 6.9 (15.2) 17.5 (38.5) 22.0 (48.5)

1" HC

120 (4.7)

110 (4.3)

80 (3.1)

195 (7.7)

160 (6.3)

220 (8.7)

115 (4.5)

1¼"

270 (10.6) 300 (11.8)

130 (5.1) 138 (5.4)

108 (4.2) 125 (4.9)

248 (9.8) 250 (9.8)

200 (7.9) 200 (7.9)

270 (10.6) 288 (11.3)

115 (4.5) 140 (5.5)

1½"

5.5.25

2"

Safety information, installation and maintenance For full details see the Installation and Maintenance Instructions (IM-S02-30) supplied with the product. Installation note: The FT14 must be installed with the direction of flow as indicated on the body, and with the float arm in a horizontal plane so that it rises and falls vertically. Disposal This product is recyclable. No ecological hazard is anticipated with the disposal of this product providing due care is taken.

8.5 28

How to order Example: 1 off Spirax Sarco 1" screwed BSP T Rp (ISO 7-1) FT14HC-14 ball float steam trap having an SG iron body and cover, with thermostatic air vent - flow direction left-to-right. The cover is to be suitable for tapping 3/8 " for drain/balance pipe connection.

TI-S02-27 CMGT Issue 11

Page 6 of 8

FT14 and FT14HC SG Iron Ball Float Steam Traps (1" HC, 1¼", 1½" and 2")

Powered by