UK Product Handbook 2026 - Volume 2

Steam traps Ball float

8

Spare parts The spare parts available are shown in solid outlines. Parts drawn in a grey line are not supplied as spares. Available spares

5, 6, 7, 8, 9, 10, 11

with float (1" and 1¼")

Main valve assembly

5, 6, 7, 26

with erosion deflector (1½" and 2")

Note: The erosion deflector on the 1" and 1¼" is pressed into the body during manufacture and is not available as a spare.

8

Ball float (1½" and 2")

17, 18

Air vent assembly

17, 18, 19, 20, 21

Manually adjustable needle valve (SLR) and air vent assembly

3, 6, 18, 20

Complete set of gaskets (packet of 3 sets)

How to order spares Always order spares by using the description given in the column headed 'Available spares' and state the size and type of trap. Example: 1 - Air vent assembly for a Spirax Sarco 2" FT14-4.5 ball float steam trap.

Steam lock release assembly 19 + 21

Dowel

3

18 Air vent assembly 17

2

20

5.5.26

2

8

6

5 11 9 Main valve assembly with float (1" and 1¼") 10 7

8.5 29

Main valve assembly (1½" and 2") (horizontal assembly shown) 6 26 5 7 8

Recommended tightening torques are shown on the next page

TI-S02-27 CMGT Issue 11

Page 7 of 8

FT14 and FT14HC SG Iron Ball Float Steam Traps (1" HC, 1¼", 1½" and 2")

Powered by