Steam traps Ball float
8
Materials
4
2
FTS14VX (Vertical down)
6
1
18 optional extra
5
3
12
9
FTS14X-C (R-L) (Horizontal)
11 optional extra
10 and 13 optional extra
8
14 7 15
8.5 33
No.
Part
Material
No.
Part
Material
Air vent assembly
Austenitic stainless steel (316)
9
EN 10213-4 (1.4408) ASTM A351 CF8M
Stainless steel
1
Body
10
SLR assembly Stainless steel
2 3
Cover bolts
Stainless steel
BS EN 3506 A2-70
11
SLR gasket
Stainless steel
Cover gasket
Reinforced exfoliated graphite
12 13
Pivot frame
Stainless steel
Austenitic stainless steel (316)
EN 10213-4 (1.4408) AS A351 CF8M
SLR seal
Graphite
4
Cover
14
Pivot
Stainless steel
Main valve seat
5
Stainless steel
BS 970 431 S29
Grey Viton complies with FDA CFR Title 21, Para 177, Section 2600
15
'O' ring
Main valve/air vent seat gasket
Valve spring (1" only) Sensor blanking plug
6
Stainless steel
16
Stainless steel
Main valve assembly screws
17*
Stainless steel
(optional extra)
7
Stainless steel
Strainer screen
18*
Stainless steel
(optional extra)
Ball float and lever
8
Stainless steel
BS 1449 304 S16
*Note: Items 16 and 17 cannot be shown.
TI-P145-01 CMGT Issue 8
Page 3 of 6
FTS14 Austenitic Stainless Steel Ball Float Steam Trap
Powered by FlippingBook