UK Product Handbook 2026 - Volume 2

Steam traps Ball float

8

Materials

4

2

FTS14VX (Vertical down)

6

1

18 optional extra

5

3

12

9

FTS14X-C (R-L) (Horizontal)

11 optional extra

10 and 13 optional extra

8

14 7 15

8.5 33

No.

Part

Material

No.

Part

Material

Air vent assembly

Austenitic stainless steel (316)

9

EN 10213-4 (1.4408) ASTM A351 CF8M

Stainless steel

1

Body

10

SLR assembly Stainless steel

2 3

Cover bolts

Stainless steel

BS EN 3506 A2-70

11

SLR gasket

Stainless steel

Cover gasket

Reinforced exfoliated graphite

12 13

Pivot frame

Stainless steel

Austenitic stainless steel (316)

EN 10213-4 (1.4408) AS A351 CF8M

SLR seal

Graphite

4

Cover

14

Pivot

Stainless steel

Main valve seat

5

Stainless steel

BS 970 431 S29

Grey Viton complies with FDA CFR Title 21, Para 177, Section 2600

15

'O' ring

Main valve/air vent seat gasket

Valve spring (1" only) Sensor blanking plug

6

Stainless steel

16

Stainless steel

Main valve assembly screws

17*

Stainless steel

(optional extra)

7

Stainless steel

Strainer screen

18*

Stainless steel

(optional extra)

Ball float and lever

8

Stainless steel

BS 1449 304 S16

*Note: Items 16 and 17 cannot be shown.

TI-P145-01 CMGT Issue 8

Page 3 of 6

FTS14 Austenitic Stainless Steel Ball Float Steam Trap

Powered by