UK Product Handbook 2026 - Volume 2

Steam traps Ball float

8

Dimensions/weights (approximate) in mm (inches) and kg (lbs)

Screwed, Socket weld and Tri-clamp ends (all sizes)

A

D

B

C E

Flanged DN25 (1")

Flanged DN15, DN20 (½", ¾") and FTS14-C

A1

D

F

D

B

C E

C E

Size

A

A1

B C D

E

F

Weight

Screwed / SW

Tri-clamp PN16/25 ASME 150

ASME 300

Withdrawal distance

FTS14-C Screwed / SW

Flanged

½" ¾"

135 (5.31) 139 (5.47)

180 (7.09) 200 (7.87)

97 (3.82) 113 (4.45) 97 (3.82) 113 (4.45)

48 (1.89) 51 (2.01) 77 (3.03) 62 (2.44)

162 (6.38) 179 (7.05) 162 (6.38) 179 (7.05)

135 (5.31) 145 (5.71) 135 (5.31) 145 (5.71)

3.75 (8.27) 4.25 (9.37)

-

-

-

-

-

-

-

-

1"

22 (0.87)

DN15

150 (5.91) 160 (6.30)

147 (5.79) 160 (6.30)

194 (7.64) 204 (8.03)

5.00 (11)

-

-

-

DN20

6.25 (13.78)

-

-

-

DN25

8.5 34

TI-P145-01 CMGT Issue 8

Page 4 of 6

FTS14 Austenitic Stainless Steel Ball Float Steam Trap

Powered by