UK Product Handbook 2026 - Volume 2

Steam traps Ball float

8

Spare parts The spare parts available are shown in heavy outline. Parts drawn in a grey line are not supplied as spares. Available spares Maintenance kit

3 , 5 , 6 (2 off), 7 (2 off), 8 , 9 , 12 , 14 , 15 , 16 (1" only), 18

3, 15

Gasket set (packet of 3)

How to order spares Always order spares by using the description given in the column headed 'Available spares' and state the size, type of trap and pressure range. i.e. 4.5, 10 or 14 bar. Example: 1 - Maintenance kit for a Spirax Sarco ½ " FTS14-4.5 steam trap.

Steam lock release assembly

9 Air vent assembly

6

15

10 + 13 11

18

3

5.5.27

Main valve assembly Note: Item 16 is required for the 1" size only 8 14 5 12 7 16 6

2

8.5 36

Optional extra At extra cost the cover can be tapped " BSP T Rp (ISO 7-1) for installation of a temperature sensor.

Recommended tightening torques

or mm

Item Part

N m

(lbf ft)

2 5 7 9

Cover bolts

M10 x 30

20 - 25

(15 - 18)

Main valve seat

17 A/F

50 - 55

(37 - 41)

Main valve assembly screws

pozidrive

M4 x 6

2.5 - 3.0

(1.5 - 2)

Air vent assembly

17 A/F

50 - 55

(37 - 41)

10

SLR assembly, gasket and seal

19 A/F

35 - 40

(26 - 30)

17

Sensor blanking plug

11 A/F

15 - 20

(11 - 15)

TI-P145-01 CMGT Issue 8

Page 6 of 6

FTS14 Austenitic Stainless Steel Ball Float Steam Trap

Powered by