Steam traps Ball float
8
Dimensions/weights (approximate) in mm and kg Size A B B1 C
E Withdrawal distance
D
F
Weight
½" and ¾"
123
107
96
70
150
105
38
3.4
1"
145
107
117
70
160
120
38
4.6
FTGS14
A
D
C
FTGS14-C
B
B1
F
E
Safety information, installation and maintenance For full details see the Installation and Maintenance Instructions (IM-P145-12) supplied with the product. Installation note
5.5.34
The FTGS14 must be installed with the direction of flow as indicated on the body and the arrow on the nameplate must point downwards with the float arm in a horizontal plane so that it rises and falls vertically. If required the flow orientation can be changed on site. Disposal This product is recyclable. No ecological hazard is anticipated with the disposal of this product providing due care is taken. How to order Example: 1 off Spirax Sarco ½" FTGS14-4.5 (L-R) ball float steam trap with screwed BSP connections and integral air vent.
8.5 41
TI-P145-11 CMGT Issue 9
Page 5 of 6
FTGS14 Ball Float Steam Trap (Screwed)
Powered by FlippingBook