Steam traps Ball float
8
Pressure/temperature limits (ISO 6552)
Steam saturation curve
Pressure bar g
The product must not be used in this region.
Body design conditions
PN16
PMA Maximum allowable pressure
16 bar g @ 120 °C
TMA Maximum allowable temperature
250 °C
Minimum allowable temperature
-10 °C
PMO Maximum operating pressure for saturated steam service
14.6 bar g
TMO Maximum operating temperature
250 °C @ 13.8 bar g
Minimum operating temperature
0 °C
IFTGS14-4.5
4.5 bar
IFTGS14-10
10 bar
PMX Maximum differential pressure
IFTGS14-14
14 bar
5.5.37
8.5 44
TI-P615-11 CMGT Issue 5
Page 2 of 5
IFTGS14 Ball Float Steam Trap with Integral Spiratec Sensor
Powered by FlippingBook