Steam traps Ball float
8
Spare parts The spare parts available are shown in solid outline. Parts drawn in a grey line are not supplied as spares.
Available spares
How to order spares Always order spares by using the description given in the column headed 'Available spares' and state the size, type of trap and pressure range. Example: 1 - Maintenance kit for a Spirax Sarco ½" IFTGS14-10 ball float steam trap.
3, 5, 6, 7 (2 off), 8, 10, 11, 17, 18
Maintenance kit
3, 5, 6, 7 (2 off), 8, 10, 11
Main valve assembly
3, 17, 18
Air vent assembly
24, 25
Sensor and sensor gasket
3
Cover gasket (packet of 3)
Air vent assembly
18
17
3
2 (not an available spare)
5.5.40
8
6 5 11 10 7
Main valve assembly
8.5 47
How to order Example: 1 off Spirax Sarco ½" IFTGS14-4.5 ball float steam trap with screwed BSP connections and integral air vent.
24 25
Blanking plug 27 not shown
Recommended tightening torques
or mm
Item
N m
2 5 7 9
17 A/F
M10 x 30
47 - 50
17 A/F
50 - 55
Pozidrive
M4 x 6
2.5 - 3.0
17 A/F
50 - 55
24
24 A/F
50 - 56
27
22 A/F
50 - 56
TI-P615-11 CMGT Issue 5
Page 5 of 5
IFTGS14 Ball Float Steam Trap with Integral Spiratec Sensor
Powered by FlippingBook