UK Product Handbook 2026 - Volume 2

Accessories Connectors for use with SS1 sensors PT1 plug tail with push fit connection. PT2 Steam traps Steam trap management

8

plug tail with screw on connection and straight pattern brass housing. plug tail with screw on connection and angle pattern brass housing. If cable protection is required, a conduit adaptor can be connected to the M16 conduit thread on the housing after removing the nut ( 1 ). The plug tail is supplied with 1.25 m (4.10 ft) of cable. Any additional cable must be provided by the installer in accordance with the Installation and Maintenance Instructions. Note: The type of cable is not critical, but a lightweight cable with 20 gauge conductors or 7/0.2 (0.22 mm²) multi-strand cable is suitable.

PT3

PT2

PT3

PT1

WLS1 combined steam leak and waterlog sensors.

1

The combined steam leak and waterlog sensor has an integral cable connected to it. This cable is connected via the customers wiring back to the R16C monitor.

1

5.1.19

Installation WARNING: This document does not give sufficient information to install the R16C safely. For further information see the Installation and Maintenance Instructions provided with the product (see IM-P087-22). Use as master box The R16C can be installed on a cascade basis. One 'master' box will monitor up to 16 x R16C 'local' boxes. A red light on the master box will indicate which 'local' box is registering a leaking trap. Inspection of that local box will then identify the specific trap which is failing.

8.1 18

Master Box

Up to 16 local boxes

To steam traps

TI-P087-20 EMM Issue 7

Page 2 of 3

Spiratec R16C Automatic Steam Trap Monitor

Powered by