Steam traps Ball float
8
Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2025
TI-P145-18 CMGT Issue 4
FTGS14 Ball Float Steam Trap (Flanged)
Description The FTGS14 ball float steam trap has an austenitic stainless steel body, stainless steel working internals and integral automatic air venting facility. The SG iron cover is electroless nickel-plated offering increased resistance to erosion. The FTGS14 can be maintained without disturbing the pipework.
Available options
FTGS14 (R-L)
Horizontal connections with flow from right to left
FTGS14 (L-R)
Horizontal connections with flow from left to right
FTGS14V
Vertical connections with flow from top to bottom
Capsule The BP99/32 capsule which is used in the FTGS14 is suitable for use on 150 °C superheat @ 0 bar g and 50 °C superheat @ 32 bar g.
Optional extras
A manually adjustable needle valve (designated 'C' on the nomenclature i.e. FTGS14-C ) can be fitted to the trap. This option provides a steam lock release (SLR) feature in addition to the standard air vent. For further information please consult Spirax Sarco. An integral strainer screen (designated 'X' on the nomenclature i.e. FTGS14X ) can be fitted to the trap. For further information please consult Spirax Sarco.
5.5.42
Standards This product fully complies with the requirements of the European Pressure Equipment Directive 2014/68/EU. Certification This product is available with a manufacturers Typical Test Report. Note: All certification/inspection requirements must be stated at the time of order placement.
8.5 49
FTGS14-C (R-L) (with optional SLR)
FTGS14 (R-L)
TI-P145-18 CMGT Issue 4
Page 1 of 6
FTGS14 Ball Float Steam Trap (Flanged)
Powered by FlippingBook