Steam traps Ball float
8
Sizes and pipe connections ½", ¾ and 1". Flanged EN 1092 PN16, ASME (ANSI) 150 and JIS/KS 10. Pressure/temperature limits (ISO 6552)
Steam saturation curve
Pressure bar g
The product must not be used in this region.
Body design conditions
PN16
PMA Maximum allowable pressure
16 bar g @ 120 °C
TMA Maximum allowable temperature
250 °C
Minimum allowable temperature
-10 °C
PMO Maximum operating pressure for saturated steam service
14.6 bar g
TMO Maximum operating temperature
250 °C @ 13.8 bar g
Minimum operating temperature
0 °C
FTGS14-4.5
4.5 bar
D PMX Maximum differential pressure
FTGS14-10
10 bar
FTGS14-14
14 bar
Product is safe for use under full vacuum conditions Designed for a maximum cold hydraulic test pressure of:
24 bar g
8.5 50
TI-P145-18 CMGT Issue 4
Page 2 of 6
FTGS14 Ball Float Steam Trap (Flanged)
Powered by FlippingBook