Product Handbook 2026 - Volume 2

Steam traps Ball float

8

Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2025

TI-P145-19 CMGT Issue 3

FTGS14HC Ball Float Steam Trap (1" Screwed)

FTGS14HC (L-R)

FTGS14HC-C

5.5.46

Description The FTGS14HC ball float steam trap has an austenitic stainless steel body, stainless steel working internals and integral automatic air venting facility. The SG iron cover is electroless nickel-plated offering increased resistance to erosion. This trap is supplied with horizontal screwed connections and can be maintained without disturbing the pipework. Available options FTGS14HC (R-L) Horizontal connections with flow from right to left Note: If the orientation has to be changed on site - consult Spirax Sarco FTGS14HC (L-R) Horizontal connections with flow from left to right Capsule The BP99/32 capsule which is used in the FTGS14HC ball float steam trap is suitable for use on 150 °C superheat @ 0 bar g and 50 °C superheat @ 32 bar g. Optional extras A manually adjustable needle valve (designated 'C' on the nomenclature i.e. FTGS14HC-C ) can be fitted to the trap. This option provides a steam lock release (SLR) feature in addition to the standard air vent. For further information please consult Spirax Sarco. The top of the cover can be drilled and tapped 3/8 " BSP T Rp (ISO 7-1) or NPT for the purpose of fitting a balance line if requested at the point of order. The bottom of the cover can be drilled and tapped 3/8 " BSP T Rp (ISO 7-1) or NPT for the purpose of fitting a drain cock if requested at the point of order. Standards This product fully complies with the requirements of the European Pressure Equipment Directive 2014/68/EU. Certification This product is available with a manufacturers Typical Test Report. Note: All certification/inspection requirements must be stated at the time of order placement.

8.5 55

TI-P145-19 CMGT Issue 3

Page 1 of 6

FTGS14HC Ball Float Steam Trap (1" Screwed)

Powered by