Steam traps Ball float
8
Sizes and pipe connections 1" screwed BSP T Rp (ISO 7-1) and NPT.
Pressure/temperature limits (ISO 6552)
Steam saturation curve
Pressure bar g
The product must not be used in this region. The product should not be used in this region or beyond its operating range as damage to the internals may occur.
Body design conditions
PN25
PMA Maximum allowable pressure
25 bar g @ 120 °C
TMA Maximum allowable temperature
300 °C
Minimum allowable temperature
-10 °C
PMO Maximum operating pressure for saturated steam service
17 bar g
TMO Maximum operating temperature
288 °C @ 15 bar g
5.5.47
Minimum operating temperature
0 °C
FTGS14HC-4.5
4.5 bar
FTGS14HC-10
10 bar
PMX Maximum differential pressure
FTGS14HC-14
14 bar
Product is safe for use under full vacuum conditions Designed for a maximum cold hydraulic test pressure of
37.5 bar g
8.5 56
TI-P145-19 CMGT Issue 3
Page 2 of 6
FTGS14HC Ball Float Steam Trap (1" Screwed)
Powered by FlippingBook