Steam traps Ball float
8
Materials
17 18
20 21 19
4
FTGS14HC-C
8
2 1
17 18
10
3
5.5.48
FTGS14HC (L-R)
No.
Part
Material
1 2 3 4
Body
Austenitic stainless steel
EN 10213-4 (1.4308) ASTM A351 CF8
Cover bolts
Steel
BS 3692 Gr. 8.8
8.5 57
Cover gasket
Reinforced exfoliated graphite
Cover
Electroless nickel plated SG iron
DIN 1693 GGG 40
5 * 6 * 7 *
Valve seat
Stainless steel
BS 970 431 S29
Valve seat gasket
Stainless steel
BS 1449 304 S11
Pivot frame assembly screws
Stainless steel
BS 4183 18/8
8
Ball float and lever
Stainless steel
BS 1449 304 S16
9 *
Support frame
Stainless steel
BS 1449 304 S16
10
Pivot frame
Stainless steel
BS 1449 304 S16
11 * Pivot pin
Stainless steel
17
Air vent assembly
Stainless steel
18 19 20
Air vent seat gasket
Stainless steel
BS 1449 304 S11
SLR assembly
Stainless steel
BS 970 303 S21
SLR gasket
Stainless steel
BS 1449 304 S16
21
SLR seal
Graphite
* Note: For clarity items 5 , 6 , 7 , 9 and 11 are shown more clearly in the spare parts section.
TI-P145-19 CMGT Issue 3
Page 3 of 6
FTGS14HC Ball Float Steam Trap (1" Screwed)
Powered by FlippingBook