Steam traps Ball float
8
Capacities
5.5.49
8.5 58
Differential pressure bar (x 100 = kPa)
Additional cold water capacities from the thermostatic air vent under start-up conditions Capacities shown above are based on condensate at saturation temperature. Under start-up conditions when the condensate is cold the internal thermostatic air vent will be open and provides additional capacity to the main valve. The following table gives the minimum additional cold water capacities from the air vent.
∆P (bar)
0.5
1
2
3
4.5
7
10
14
Minimum additional cold water capacity (kg/h)
1"
580
600
650
670
700
1000
1300
1600
TI-P145-19 CMGT Issue 3
Page 4 of 6
FTGS14HC Ball Float Steam Trap (1" Screwed)
Powered by FlippingBook