Steam traps Ball float
8
Materials
1 10 9
4
8 5
6 7
3 2
No. Part
Material
1
Body
Cast iron
EN-JL1040
BS 4439 Gr. 8.8 BS 3692 Gr. 8
5.5.70
2
Cover studs and nuts
Steel
3
Cover gasket
Reinforced exfoliated graphite
4
Cover
Cast iron
EN JL 1040
5
Main valve assembly
Stainless steel
BS 3146 Pt. 2 ANC 2
6
Main valve assembly gasket
Reinforced exfoliated graphite
7
Main valve assembly studs and nuts
Stainless steel
BS 6105 A4-80
8
Ball float and lever
Stainless steel
BS 1449 304 S16
8.5 73
9
Air vent assembly
Stainless steel
10 Air vent seat gasket
Stainless steel
BS 1449 409 S19
Dimensions/weights (approximate) in mm and kg
PN16 A
JIS/KS 10 A
ASME A
Size
B
C
D
E
F
Weight
DN80 DN100
350 352
350 350
343 350
140 140
123 123
387 387
200 200
310 310
72 74
B
C
F
A
D
D
E
Withdrawal distance
TI-S02-22 CMGT Issue 10
Page 3 of 5
FT43 Cast Iron Ball Float Steam Traps DN80 and DN100
Powered by FlippingBook