Steam traps Steam trap management
8
Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2014
TI-P087-35 MI Issue 3
UP100 Ultrasonic Trap Tester
Description The UP100 is a portable battery powered instrument which gives visible and audible indication of ultrasonic frequencies. It is intended for use as a diagnostic tool in the analysis of steam trap operation and can also be used to detect leaks in steam and compressed air systems. Some experience, together with a working knowledge of steam trap operation, is required to correctly interpret the signals. The UP100 consists of 4 components: 1. The pistol housing. 2. The stethoscope probe module with extension rods. 3. The headset with extension cable. 4. The flexible carrying case.
1
2
4
5.1.22
8.1 21
3
2
Limiting conditions Ambient temperature operating range
Materials Pistol housing
0 to 50 °C
ABS plastic
Ambient temperature storage range
-18 to 54 °C
Probe module
Stainless steel
Extension rods
Aluminium alloy
Carrying case
Black soft cordura
Powered by FlippingBook